??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24590.0050 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24590. - Handwheels DIN 950 light-metal / without keyway, without handle
Bill of material
24590.0050 Handwheel
BESTNR
Ref. No.
24590.0050
AUS
Version
without keyway, without handle, form B-F/A, small
D1
400 mm
D2
H7 small-large
30 mm
D3
65 mm
L1
38 mm
L2
25 mm
AA
Number of spokes
5 mm
G
Weight
2400 g
Embedded user actions